Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-208
Part #:767633
Catalog #:VPS-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.31 in | Base Width (in): | 1.31 in |
| Overall Height (in): | 2.34 in | Overall Length (in): | 4.62 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.5 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.65 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0293 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 0.941 in |
| Maximum Speed (RPM): | 7500 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,110 lb | Insert: | VS-208 |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Size Code: | 203 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Dynamic Load Rating (lb): | 2,360 lb | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Bearing Type: | Standard Duty |
| End Cap Available: | No | Base Length (in): | 4.62 in |
General Specifications
| UPC: | 662289525331 | Weight: | 1.03 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

