Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-218
Part #:767848
Catalog #:VPS-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.63 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.567 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.587 in |
| Maximum Speed (RPM): | 4500 rpm | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 6.31 in |
| Housing Coating: | Powder Coated | Insert: | VS-218 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 4,390 lb |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,530 lb | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289525454 | Weight: | 2.76 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

