Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-316
Part #:767888
Catalog #:VPS-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.37 in | Base Width (in): | 1.63 in |
| Overall Length (in): | 6.31 in | Overall Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.75 in |
| Length Through Bore (in): | 1.35 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Base Length (in): | 6.31 in |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 107 °C |
| Size Code: | 206 | Maximum Speed (RPM): | 4500 rpm |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Insert: | VS-316 |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,530 lb |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289525799 | Weight: | 2.85 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

