Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-236
Part #:767992
Catalog #:VPS-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.5 in | Overall Width (in): | 2.50 in |
| Overall Height (in): | 5.44 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.50 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Static Load Rating (lb): | 8,080 lb | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 2500 rpm |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Base Length (in): | 9.50 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Size Code: | 212 |
| Vibration Frequency Roller Spin: | 0.0430 cps | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 3.012 in | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 11,840 lb |
| Insert: | VS-236 |
General Specifications
| UPC: | 662289525713 | Weight: | 11.26 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

