Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-216 S4661M
Part #:768428
Catalog #:VPS-216 S4661M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.4375 in |
| Base Width (in): | 1.39 in | Overall Length (in): | 5.5 in |
| Bore Diameter (in): | 1 in | Overall Height (in): | 2.81 in |
| Length Through Bore (in): | 1.500 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing Max (in): | 4.56 in | Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Series: | VPS-200 |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal with Flinger |
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Base Length (in): | 5.50 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Size Code: | 205 | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,651 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 5500 rpm |
General Specifications
| UPC: | 662461302798 | Weight: | 1.71 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

