Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-335 AH
Part #:765579
Catalog #:VPS-335 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.50 in |
| Overall Height (in): | 5.44 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.50 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 1.13 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Base Length (in): | 9.50 in |
| Vibration Frequency Roller Spin: | 0.0430 cps | Radial Clearance: | Standard |
| Size Code: | 212 | Bearing Type: | Medium Duty |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 3.012 in |
| Insert: | VS-335 | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 11,840 lb |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662460066844 | Weight: | 11.34 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

