Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-239 AH
Part #:765901
Catalog #:VPS-239 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.50 in |
| Overall Height (in): | 5.44 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.50 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 1.13 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Insert: | VS-239 |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Roller Spin: | 0.0430 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Size Code: | 212 |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 11,840 lb | Inner Ring Outside Diameter (in): | 3.012 in |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 8,080 lb |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 9.50 in |
General Specifications
| UPC: | 662460066752 | Weight: | 10.76 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

