Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-208 AH
Part #:766036
Catalog #:VPS-208 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.34 in | Base Width (in): | 1.31 in |
| Overall Length (in): | 4.62 in | Overall Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.5 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.1875 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.65 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 0.75 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 7500 rpm | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,110 lb | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0062 cps |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 0.941 in |
| Vibration Frequency Roller Spin: | 0.0293 cps | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,360 lb | Insert: | VS-208 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 4.62 in |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 203 |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps |
General Specifications
| UPC: | 662460066561 | Weight: | 1.03 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

