Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-218 AH
Part #:766039
Catalog #:VPS-218 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Base Width (in): | 1.63 in | Overall Height (in): | 3.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.567 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 0.94 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Insert: | VS-218 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Base Length (in): | 6.31 in |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 4,390 lb |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4500 rpm | Inner Ring Outside Diameter (in): | 1.587 in |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,530 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 206 |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662460066622 | Weight: | 2.88 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

