Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-232S AH
Part #:766044
Catalog #:VPS-232S AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 7.88 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.093 in | Bolt Spacing Min (in): | 5.88 in |
| Bolt Spacing Max (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Base Length (in): | 7.88 in |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.475 in | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 3000 rpm |
| Insert: | VS-232S | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,920 lb | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Size Code: | 210 |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | No |
| Static Load Rating (lb): | 5,220 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
General Specifications
| UPC: | 662460303727 | Weight: | 6.30 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

