Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-324 AH
Part #:766711
Catalog #:VPS-324 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.19 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 4.56 in | Overall Width (in): | 2.19 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.31 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Min (in): | 5.47 in | Bolt Spacing Max (in): | 6.47 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | VS-324 | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 209 | Base Length (in): | 7.25 in |
| Inner Ring Outside Diameter (in): | 2.297 in | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 5,139 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3000 rpm | End Cap Available: | No |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662460066790 | Weight: | 6.48 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

