Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-332 AH
Part #:766713
Catalog #:VPS-332 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Base Width (in): | 2.31 in |
| Overall Height (in): | 5.00 in | Overall Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.250 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 1.22 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 211 |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 6,570 lb |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0437 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.749 in |
| Housing Coating: | Powder Coated | Insert: | VS-232 |
| Base Length (in): | 8.88 in | Radial Clearance: | Standard |
| Bearing Type: | Medium Duty |
General Specifications
| UPC: | 662460066837 | Weight: | 8.56 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

