Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Lock - S-5130-M31
Part #:760189
Catalog #:S-5130-M31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Base Width (in): | 2.75 in |
| Overall Height (in): | 5.94 in | Overall Length (in): | 11.25 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 3.1250 in |
| Length Through Bore (in): | 2.185 in | Bolt Spacing (in): | 8.5 in |
| Centerline to Outermost Bearing Face (in): | 1.305 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Insert: | 3-115 |
| Radial Clearance: | Standard | Static Load Rating (lb): | 6,601 lb |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.719 in |
| Base Length (in): | 11.25 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Land Riding Retainer | Size Code: | 2-23 |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Speed (RPM): | 3250 rpm | Dynamic Load Rating (lb): | 9,752 lb |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461355770 | Weight: | 14.10 LB |
| Packaged Length: | 11.44 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

