Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Lock - S-2116-M16
Part #:761136
Catalog #:S-2116-M16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.25 in | Overall Width (in): | 1.38 in |
| Overall Height (in): | 2.8125 in | Overall Length (in): | 5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.5000 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.373 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Special Seal Combination | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.56 in | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,651 lb | Size Code: | 2-015 |
| Radial Clearance: | Standard | Insert: | 2-1V |
| Maximum Speed (RPM): | 2500 rpm | Dynamic Load Rating (lb): | 2,801 lb |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 5.00 in |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.375 in |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps |
General Specifications
| UPC: | 662461162606 | Weight: | 1.52 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

