Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Lock - S-3081-M43
Part #:762035
Catalog #:S-3081-M43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7 in | Overall Width (in): | 3.5 in |
| Base Width (in): | 3.5 in | Overall Length (in): | 13 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 2.6875 in |
| Foot Height (in): | 1.13 in | Base to Center Height (in): | 3.5 in |
| Length Through Bore (in): | 2.748 in | Centerline to Outermost Bearing Face (in): | 1.688 in |
| Bolt Spacing (in): | 9 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 2 in | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0451 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-211 | Inner Ring Outside Diameter (in): | 3.438 in |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Expansion |
| Base Length (in): | 13 in | Cage Type: | Land Riding Retainer |
| Insert: | SK-1901 | Dynamic Load Rating (lb): | 13,971 lb |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 3800 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 10,063 lb | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461167373 | Weight: | 27.70 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

