Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-16
Part #:700180
Catalog #:NP-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.50 in | Base Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 3.88 in |
| Bolt Spacing Max (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Base Length (in): | 5.50 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 6350 rpm | Size Code: | 2-015 |
| Inner Ring Outside Diameter (in): | 1.375 in | Max Operating Temperature (F): | 220 °F |
| Insert: | 2-1 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0442 cps |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662461001561 | Weight: | 2.10 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

