Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-23
Part #:700188
Catalog #:NP-23
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.75 in |
| Overall Length (in): | 6.56 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing (in): | 5 in | Bolt Spacing Max (in): | 5.31 in |
| Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Base Length (in): | 6.56 in |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 2-17 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-17 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0386 cps | Maximum Speed (RPM): | 4650 rpm |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Static Load Rating (lb): | 3,493 lb |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 5,782 lb | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.851 in | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461001646 | Weight: | 4.49 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

