Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-46
Part #:700627
Catalog #:SP-46
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Overall Length (in): | 13 in |
| Base Width (in): | 3.38 in | Overall Height (in): | 7.19 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.875 in |
| Foot Height (in): | 1.00 in | Base to Center Height (in): | 3.7500 in |
| Length Through Bore (in): | 3.063 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
| Bolt Spacing Min (in): | 9.25 in | Bolt Spacing Max (in): | 10.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Cage Type: | Land Riding Retainer | Base Length (in): | 13.00 in |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 3.641 in |
| Maximum Speed (RPM): | 2450 rpm | Size Code: | 2-215 |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0476 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Vibration Frequency Outer Ring Defect: | 0.0761 cps | Static Load Rating (lb): | 11,224 lb |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 14,839 lb | Insert: | 2-214 |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461005118 | Weight: | 26.60 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 14.25 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

