Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-39
Part #:701905
Catalog #:EMP-39
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11.25 in | Overall Height (in): | 6.25 in |
| Overall Width (in): | 3.25 in | Base Width (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 3.0000 in |
| Length Through Bore (in): | 2.750 in | Bolt Spacing Max (in): | 8.88 in |
| Bolt Spacing Min (in): | 7.13 in | Centerline to Outermost Bearing Face (in): | 1.688 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.984 in |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Expansion |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Size Code: | 2-27 |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 3000 rpm |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 11,789 lb |
| Insert: | AR-2-27 | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Expansion Capability (in): | .19 in | Static Load Rating (lb): | 8,150 lb |
| Bearing Type: | Medium Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0451 cps | End Cap Available: | No |
| Base Length (in): | 11.25 in | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
General Specifications
| UPC: | 662461014165 | Weight: | 19.95 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

