Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-51
Part #:701910
Catalog #:EMP-51
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4 in | Overall Length (in): | 15 in |
| Overall Width (in): | 4 in | Overall Height (in): | 8 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Base to Center Height (in): | 4.0000 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 3.375 in | Centerline to Outermost Bearing Face (in): | 2.031 in |
| Bolt Spacing Max (in): | 12.56 in | Bolt Spacing Min (in): | 9.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2250 rpm |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Expansion |
| Grease Fitting Thread Size: | 1/4 NPT | Expansion Capability (in): | .25 in |
| Radial Clearance: | Standard | Size Code: | 2-33 |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 17,412 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 3.922 in | Bearing Type: | Medium Duty |
| Insert: | AR-2-33 | Static Load Rating (lb): | 13,174 lb |
| Base Length (in): | 15 in | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461014219 | Weight: | 42.55 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

