Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-55
Part #:701912
Catalog #:EMP-55
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.25 in | Base Width (in): | 4.38 in |
| Overall Length (in): | 15 in | Overall Width (in): | 4.38 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 4.0000 in | Foot Height (in): | 1.31 in |
| Length Through Bore (in): | 3.781 in | Centerline to Outermost Bearing Face (in): | 2.219 in |
| Bolt Spacing Max (in): | 12.63 in | Bolt Spacing Min (in): | 9.63 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4 NPT | Dynamic Load Rating (lb): | 21,566 lb |
| Cage Type: | Land Riding Retainer | Insert: | AR-2-37 |
| Bearing Type: | Medium Duty | Base Length (in): | 15.00 in |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 16,301 lb | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 4.391 in | Vibration Frequency Roller Spin: | 0.0454 cps |
| Maximum Speed (RPM): | 2125 rpm | Expansion Capability (in): | .28 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0981 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0685 cps |
| Fixed vs. Expansion: | Expansion | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Size Code: | 2-38 |
General Specifications
| UPC: | 662461014233 | Weight: | 47.74 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

