Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-16C
Part #:703247
Catalog #:NP-16C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Max (in): | 4.38 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Min (in): | 3.88 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (RPM): | 6350 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | 2-1C |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.375 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| End Cap Available: | No | Base Length (in): | 5.50 in |
| Static Load Rating (lb): | 1,651 lb | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Size Code: | 2-015 | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,801 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461020661 | Weight: | 2.11 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

