Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-43C
Part #:703610
Catalog #:SP-43C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Base Width (in): | 3.38 in |
| Overall Length (in): | 12.63 in | Overall Height (in): | 7.13 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Base to Center Height (in): | 3.7500 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.748 in | Centerline to Outermost Bearing Face (in): | 1.688 in |
| Bolt Spacing Max (in): | 10.63 in | Bolt Spacing Min (in): | 9.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Brass |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2225 rpm |
| Insert: | 2-211C | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-211 |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 3.438 in | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 13,971 lb | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Cage Type: | Land Riding Retainer | Base Length (in): | 12.63 in |
| Static Load Rating (lb): | 10,063 lb | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0451 cps |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461023402 | Weight: | 24.90 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

