Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-55C
Part #:704224
Catalog #:MP-55C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.25 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 15 in | Base Width (in): | 4.38 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Foot Height (in): | 1.31 in | Base to Center Height (in): | 4.0000 in |
| Length Through Bore (in): | 3.781 in | Bolt Spacing Min (in): | 9.63 in |
| Centerline to Outermost Bearing Face (in): | 2.219 in | Bolt Spacing Max (in): | 12.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 4.391 in | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 16,301 lb | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 1725 rpm |
| Base Length (in): | 15.00 in | Grease Fitting Thread Size: | 1/4 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0981 cps | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-38 |
| Vibration Frequency Roller Spin: | 0.0454 cps | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0685 cps |
| Housing Coating: | Powder Coated | Insert: | 3-37C |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Medium Duty |
| Dynamic Load Rating (lb): | 21,566 lb |
General Specifications
| UPC: | 662461026823 | Weight: | 48.33 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

