Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-56C
Part #:704225
Catalog #:MP-56C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.38 in | Overall Length (in): | 15 in |
| Overall Height (in): | 8.25 in | Overall Width (in): | 4.38 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.5 in |
| Base to Center Height (in): | 4.0000 in | Foot Height (in): | 1.31 in |
| Length Through Bore (in): | 3.781 in | Centerline to Outermost Bearing Face (in): | 2.219 in |
| Bolt Spacing Max (in): | 12.63 in | Bolt Spacing Min (in): | 9.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 500-650 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Insert: | 2-38C |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 21,566 lb | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 1725 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0981 cps | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-38 | Grease Fitting Thread Size: | 1/4 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 16,301 lb | Base Length (in): | 15.00 in |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Inner Ring Outside Diameter (in): | 4.391 in |
| Radial Clearance: | Standard | Bearing Type: | Medium Duty |
| Vibration Frequency Roller Spin: | 0.0454 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0685 cps |
General Specifications
| UPC: | 662461026830 | Weight: | 48.13 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

