Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-208
Part #:709921
Catalog #:NP-208
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 3.94 in |
| Bolt Size (mm): | M14 mm | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.69 in |
| Base to Center Height (in): | 1.9375 in | Length Through Bore (in): | 1.935 in |
| Centerline to Outermost Bearing Face (in): | 1.185 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing Min (in): | 4.88 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Maximum Speed (RPM): | 4150 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Shaft Locking Type: | Set Screw | Size Code: | 2-19 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Insert: | 5208 | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Base Length (in): | 7.25 in |
| Dynamic Load Rating (lb): | 7,340 lb | Vibration Frequency Roller Spin: | 0.0376 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461051795 | Weight: | 5.71 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 4.63 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

