Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-305
Part #:710217
Catalog #:MP-305
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2 in | Overall Width (in): | 2 in |
| Overall Height (in): | 3.44 in | Overall Length (in): | 6.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.75 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing Min (in): | 4.19 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing (in): | 4.69 in |
| Bolt Spacing Max (in): | 5.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 5305 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 5450 rpm |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 6.25 in | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Size Code: | 2-13 | End Cap Available: | No |
General Specifications
| UPC: | 662461053942 | Weight: | 4.00 LB |
| Packaged Length: | 2.06 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

