Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-309
Part #:710221
Catalog #:MP-309
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Overall Height (in): | 4.63 in |
| Base Width (in): | 2.63 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (mm): | 45 mm |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing Max (in): | 6.81 in | Bolt Spacing Min (in): | 5.44 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Insert: | 5309 |
| Base Length (in): | 8.75 in | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Size Code: | 2-115 |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 3550 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Inner Ring Outside Diameter (in): | 2.469 in | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 5,216 lb |
| Dynamic Load Rating (lb): | 7,889 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
General Specifications
| UPC: | 662461053980 | Weight: | 9.00 LB |
| Packaged Length: | 5.94 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

