Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NPMH-16
Part #:711596
Catalog #:NPMH-16
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing Max (in): | 4.38 in | Bolt Spacing Min (in): | 3.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 5500 rpm |
| End Cap Available: | No | Dynamic Load Rating (lb): | 2,801 lb |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 1,651 lb |
| Size Code: | 2-015 | Base Length (in): | 5.50 in |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Roller Spin: | 0.0442 cps |
| Insert: | MH-16 | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461342657 | Weight: | 2.06 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

