Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - MHP-47 CXU
Part #:714138
Catalog #:MHP-47 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.81 in | Overall Length (in): | 14.5 in |
| Overall Width (in): | 3.75 in | Base Width (in): | 3.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 1.13 in | Base to Center Height (in): | 4.0000 in |
| Length Through Bore (in): | 3.248 in | Bolt Spacing Min (in): | 10.63 in |
| Centerline to Outermost Bearing Face (in): | 1.938 in | Bolt Spacing Max (in): | 12.13 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Brass | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Bearing Insert Finish: | Black Oxide |
| Insert: | 3-215 | Cage Type: | Land Riding Retainer |
| Bearing Type: | Medium Duty | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| Static Load Rating (lb): | 13,174 lb | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-33 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 3.922 in | Max Operating Temperature (F): | 220 °F |
| Base Length (in): | 14.50 in | Maximum Speed (RPM): | 2250 rpm |
| Vibration Frequency Roller Spin: | 0.0470 cps | Dynamic Load Rating (lb): | 17,412 lb |
General Specifications
| UPC: | 662461072455 | Weight: | 35.55 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

