Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - MP-16 CXU
Part #:716100
Catalog #:MP-16 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2 in | Overall Length (in): | 6.25 in |
| Overall Width (in): | 2 in | Overall Height (in): | 3.44 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.75 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.497 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Max (in): | 5.19 in | Bolt Spacing Min (in): | 4.19 in |
| Bolt Spacing (in): | 4.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 5450 rpm | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 2,567 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 6.25 in |
| Size Code: | 2-13 | Insert: | 3-1 |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662461084854 | Weight: | 3.85 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

