Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - SPM-30 CXU
Part #:716442
Catalog #:SPM-30 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.31 in | Overall Width (in): | 2.50 in |
| Overall Length (in): | 10.5 in | Base Width (in): | 2.50 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.875 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Max (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in | Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3550 rpm | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0445 cps | Static Load Rating (lb): | 5,216 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 10.50 in |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Insert: | 2-114 CXU | Size Code: | 2-115 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461087206 | Weight: | 8.02 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

