Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - EMP-23 CXU
Part #:717343
Catalog #:EMP-23 CXU
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Overall Length (in): | 5.38 in |
| Base Width (in): | 2.25 in | Overall Width (in): | 2.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Max (in): | 6.38 in | Bolt Spacing Min (in): | 5 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Medium Duty | Maximum Speed (RPM): | 4650 rpm |
| Insert: | AR-2-17 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Inner Ring Outside Diameter (in): | 1.851 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Static Load Rating (lb): | 3,493 lb |
| Size Code: | 2-17 | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 5,782 lb | Base Length (in): | 8 in |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Expansion | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461093931 | Weight: | 6.60 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

