Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - EMP-39 CXU
Part #:718226
Catalog #:EMP-39 CXU
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.25 in | Overall Height (in): | 6.25 in |
| Overall Width (in): | 3.25 in | Overall Length (in): | 11.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 3.0000 in |
| Length Through Bore (in): | 2.750 in | Bolt Spacing Min (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 1.688 in | Bolt Spacing Max (in): | 8.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Expansion Capability (in): | .19 in |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0451 cps | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 2.984 in |
| Size Code: | 2-27 | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Set Screw | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 8,150 lb | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Insert: | AR-2-27 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Expansion |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Base Length (in): | 11.25 in | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 11,789 lb |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461101049 | Weight: | 19.88 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

