Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - NP-15 XLO
Part #:708104
Catalog #:NP-15 XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.50 in |
| Overall Height (in): | 2.81 in | Base Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.9375 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing Min (in): | 3.88 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Extra Low Drag |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.375 in | Size Code: | 2-015 |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2500 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| End Cap Available: | No | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Static Load Rating (lb): | 1,651 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Base Length (in): | 5.50 in | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Lubricant: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Roller Spin: | 0.0442 cps |
| Insert: | 2-015 XLO |
General Specifications
| UPC: | 662461297728 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

