Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - NP-31 DRT
Part #:715382
Catalog #:NP-31 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Overall Length (in): | 8.13 in |
| Base Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing Min (in): | 6 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | High Contamination |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0445 cps | Insert: | 2-115 DRT |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 325 rpm |
| Size Code: | 2-115 | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,889 lb |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Shaft Locking Type: | Set Screw | Base Length (in): | 8.13 in |
| Lube Fill Percent: | 100% Grease Fill | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 5,216 lb | Housing Coating: | Powder Coated |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461326916 | Weight: | 7.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

