Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - EMSF-55 HTC
Part #:713286
Catalog #:EMSF-55 HTC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1 in | Overall Length (in): | 8.44 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Length Through Bore (in): | 3.779 in | Overall Width (in): | 8.44 in |
| Overall Height (in): | 3.969 in | Bolt Spacing (in): | 6.7500 in |
Technical Specifications
| Misalignment Type: | Static Only | Options: | High Temperature - Contact Seal |
| Housing Construction: | One Piece | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Cage Material: | Brass | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Seal Type: | High Temperature Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | High Temperature Synthetic Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 16,301 lb |
| Housing Backside Inner Diameter: | 6.31 | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Expansion | Max Operating Temperature (F): | 400 °F |
| Inner Ring Outside Diameter (in): | 4.391 in | Housing Material: | Cast Iron |
| End Cap Available: | No | Maximum Speed (RPM): | 200 rpm |
| Dynamic Load Rating (lb): | 21,566 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4 NPT | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Increased |
| Bearing Type: | Medium Duty | Housing Coating: | Powder Coated |
| Size Code: | 2-38 |
General Specifications
| UPC: | 662461378878 | Weight: | 29.00 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

