Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - EMP-31 HT
Part #:724006
Catalog #:EMP-31 HT
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.88 in | Overall Height (in): | 5.09 in |
| Overall Length (in): | 5.38 in | Base Width (in): | 2.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing Max (in): | 7.56 in |
| Bolt Spacing Min (in): | 5.94 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Radial Clearance: | Increased | Size Code: | 2-115 |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Expansion | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 5,216 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Max Operating Temperature (F): | 400 °F |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | AR-2-115 HT |
| Maximum Speed (RPM): | 1550 rpm | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Set Screw | Base Length (in): | 9.50 in |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease |
General Specifications
| UPC: | 662461312926 | Weight: | 11.60 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

