Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MP-23 HT
Part #:724059
Catalog #:MP-23 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8 in | Overall Width (in): | 2.25 in |
| Base Width (in): | 2.25 in | Overall Height (in): | 4.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing Max (in): | 6.38 in |
| Bolt Spacing Min (in): | 5 in | Centerline to Outermost Bearing Face (in): | 1.185 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Insert: | 3-17 HT | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Outside Diameter (in): | 2.07 in |
| Radial Clearance: | Increased | Base Length (in): | 8 in |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Size Code: | 2-19 |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 1800 rpm | Bearing Type: | Medium Duty |
| Vibration Frequency Roller Spin: | 0.0376 cps | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 7,340 lb |
| Max Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 662461313886 | Weight: | 6.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

