Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature & Air Handling Housing Fit, Noise Tested - EMP-35 HTA
Part #:724589
Catalog #:EMP-35 HTA
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.13 in | Overall Height (in): | 5.63 in |
| Overall Width (in): | 3.13 in | Overall Length (in): | 10.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.56 in |
| Bolt Spacing Max (in): | 7.94 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | High Temperature and Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 6,601 lb | Housing Coating: | Powder Coated |
| Base Length (in): | 10.25 in | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 400 °F | Radial Clearance: | Increased |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Dynamic Load Rating (lb): | 9,752 lb |
| Maximum Speed (RPM): | 1400 rpm | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | AR-2-23 HT |
| Inner Ring Outside Diameter (in): | 2.719 in | Size Code: | 2-23 |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Fixed vs. Expansion: | Expansion |
| Vibration Frequency Roller Spin: | 0.0437 cps |
General Specifications
| UPC: | 662461316870 | Weight: | 15.60 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

