Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature & Air Handling Housing Fit, Noise Tested - MP-19 HTA
Part #:724601
Catalog #:MP-19 HTA
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.88 in | Overall Height (in): | 3.81 in |
| Overall Width (in): | 2.25 in | Base Width (in): | 2.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Max (in): | 5.5 in | Bolt Spacing Min (in): | 4.5 in |
| Bolt Spacing (in): | 5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | High Temperature and Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Base Length (in): | 6.88 in |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Insert: | 3-13 HT | Max Operating Temperature (F): | 400 °F |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 2200 rpm |
| End Cap Available: | No | Static Load Rating (lb): | 3,493 lb |
| Size Code: | 2-17 | Inner Ring Outside Diameter (in): | 1.851 in |
| Radial Clearance: | Increased | Vibration Frequency Roller Spin: | 0.0386 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Medium Duty |
| Dynamic Load Rating (lb): | 5,782 lb | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461317259 | Weight: | 5.40 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

