Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature & Air Handling Housing Fit, Noise Tested - MP-35 HTA
Part #:724607
Catalog #:MP-35 HTA
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.13 in | Overall Length (in): | 10.25 in |
| Overall Width (in): | 3.13 in | Overall Height (in): | 5.63 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.56 in |
| Bolt Spacing Max (in): | 7.94 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | High Temperature and Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Housing Coating: | Powder Coated | Base Length (in): | 10.25 in |
| Inner Ring Outside Diameter (in): | 2.984 in | Max Operating Temperature (F): | 400 °F |
| Vibration Frequency Roller Spin: | 0.0432 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 11,789 lb | Radial Clearance: | Increased |
| Size Code: | 2-27 | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Insert: | 3-23 HT | Static Load Rating (lb): | 8,150 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 1250 rpm | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461317495 | Weight: | 16.20 LB |
| Packaged Length: | 11.13 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

