Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - NP-20 RM
Part #:715737
Catalog #:NP-20 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.75 in |
| Overall Length (in): | 6.56 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Max (in): | 5.31 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing (in): | 5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4650 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 5,782 lb | Insert: | 2-14 RM |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Base Length (in): | 6.56 in |
| Size Code: | 2-17 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.851 in |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461333655 | Weight: | 4.50 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

