Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - NP-24 RM
Part #:715743
Catalog #:NP-24 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing (in): | 5.38 in |
| Bolt Spacing Min (in): | 4.88 in | Bolt Spacing Max (in): | 5.88 in |
| Centerline to Outermost Bearing Face (in): | 1.185 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 4150 rpm | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 7.25 in |
| Inner Ring Outside Diameter (in): | 2.07 in | Size Code: | 2-19 |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Roller Spin: | 0.0376 cps | Dynamic Load Rating (lb): | 7,340 lb |
| Insert: | 2-18 RM | Static Load Rating (lb): | 4,467 lb |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461333716 | Weight: | 5.70 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

