Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - NP-31H RM
Part #:717910
Catalog #:NP-31H RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Length (in): | 8.13 in |
| Overall Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Max (in): | 6.5 in |
| Bolt Spacing Min (in): | 6 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0445 cps | Dynamic Load Rating (lb): | 7,889 lb |
| Size Code: | 2-115 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Insert: | 2-115H RM |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Maximum Speed (RPM): | 1500 rpm | Base Length (in): | 8.13 in |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 5,216 lb |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 2.469 in |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461388846 | Weight: | 7.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

