Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - Air Handling - MP-24C RMA
Part #:713924
Catalog #:MP-24C RMA
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.75 in | Overall Width (in): | 2.63 in |
| Base Width (in): | 2.63 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.31 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Min (in): | 5.5 in | Bolt Spacing Max (in): | 6.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Reduced Maintenance - Lubed for Life - Air Handling | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | No | Bearing Type: | Medium Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3800 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0417 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Bearing Insert Finish: | Black Oxide |
| Insert: | 3-18C RM | Inner Ring Outside Diameter (in): | 2.297 in |
| Base Length (in): | 8.75 in | Size Code: | 2-111 |
General Specifications
| UPC: | 662461368916 | Weight: | 9.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

