Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-110
Part #:767295
Catalog #:VPE-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.62 in | Overall Height (in): | 2.34 in |
| Overall Width (in): | 1.31 in | Base Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.1875 in |
| Length Through Bore (in): | 1.13 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Insert: | VE-110 |
| Base Length (in): | 4.62 in | Shaft Locking Type: | Eccentric |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 5000 rpm | Dynamic Load Rating (lb): | 2,360 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0293 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289551552 | Weight: | 1.10 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

