Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-119
Part #:767649
Catalog #:VPE-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.31 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.63 in | Base Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 1.05 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.69 in |
| Shaft Locking Type: | Eccentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Size Code: | 206 | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 3000 rpm | Insert: | VE-119 |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Base Length (in): | 6.31 in |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662289523238 | Weight: | 2.75 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

