Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-128
Part #:767862
Catalog #:VPE-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Height (in): | 4.31 in |
| Overall Width (in): | 2.00 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.50 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Eccentric | Base Length (in): | 7.25 in |
| Size Code: | 209 | Insert: | VE-128 |
| Inner Ring Outside Diameter (in): | 2.281 in | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 5,139 lb |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2000 rpm |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Housing Material: | Cast Iron | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289314942 | Weight: | 4.83 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

