Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-124
Part #:767345
Catalog #:VPS-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.88 in | Overall Length (in): | 7.06 in |
| Base Width (in): | 1.88 in | Overall Height (in): | 4 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2 in |
| Length Through Bore (in): | 1.662 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
| Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Size Code: | 208 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Base Length (in): | 7.06 in |
| Inner Ring Outside Diameter (in): | 2.084 in | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 4,460 lb | Radial Clearance: | Standard |
| Insert: | VS-124 | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Vibration Frequency Roller Spin: | 0.0367 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,330 lb | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289318919 | Weight: | 4.35 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

